IESNA:LM-63-2002
[TEST]P735883
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S675D850-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3283
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 26
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1613.6 1702.3 1802.1 1923 2020.6 2108.2 2209.1 2250.2 2279 2291.2
2281.2 2257.9 2213.6 2144.8 2082.7 2012.8 1915.2 1834.3 1760 1701.2
1615.8 1544.8 1451.7 1440.6 1370.7 1331.9 1277.6 1237.6 1198.8 1158.9
1125.6 1049.1 984.8 917.1 842.8 768.5 685.4 598.9 524.6 451.4
393.7 353.8 309.4 269.5 237.3 204.1 173 140.8 114.2 87.6
64.3 42.1 24.4 10 0
1613.6 1693.4 1784.4 1880.9 1982.9 2083.8 2159.2 2219.1 2266.8 2281.2
2285.6 2269 2238 2199.1 2139.3 2078.3 2002.9 1928.5 1866.4 1787.7
1715.6 1646.9 1541.5 1517.1 1451.7 1398.4 1354.1 1302 1260.9 1213.2
1175.5 1091.3 1012.5 943.8 878.3 809.6 737.5 665.4 584.4 511.2
440.3 384.8 333.8 290.6 251.7 215.1 181.9 148.6 119.8 92
65.4 44.4 25.5 11.1 0
1613.6 1654.6 1723.4 1796.6 1870.9 1948.5 2010.6 2080.5 2135.9 2175.9
2204.7 2220.2 2226.9 2222.4 2210.2 2190.3 2153.7 2126 2076 2026.1
1970.7 1919.7 1834.3 1812.1 1760 1695.7 1638 1578.1 1520.4 1473.9
1415.1 1295.3 1185.5 1085.7 1000.3 917.1 842.8 778.5 706.4 643.2
580 517.9 456.9 399.2 339.4 287.2 237.3 193 151.9 112
79.8 52.1 28.8 12.2 0
1613.6 1656.8 1693.4 1725.6 1758.9 1801 1843.2 1870.9 1916.4 1935.2
1964 1997.3 2020.6 2030.6 2052.8 2059.4 2067.2 2071.6 2068.3 2060.5
2057.2 2046.1 2025 2018.4 1997.3 1977.3 1948.5 1927.4 1893.1 1866.4
1831 1746.7 1652.4 1553.7 1456.1 1341.9 1237.6 1130.1 1025.8 928.2
826.2 728.6 638.8 557.8 475.8 398.1 328.3 263.9 208.5 153
107.6 68.8 37.7 14.4 0
1613.6 1628 1628 1625.8 1620.2 1615.8 1608 1598.1 1593.6 1585.9
1573.7 1558.1 1543.7 1534.9 1519.3 1501.6 1480.5 1469.4 1451.7 1427.3
1405.1 1389.6 1355.2 1345.2 1319.7 1307.5 1280.9 1249.8 1227.7 1206.6
1177.8 1109 1044.7 977 909.4 846.2 776.3 709.8 646.5 582.2
521.2 464.7 412.5 356 310.5 265.1 226.2 183 146.4 112
79.8 53.2 29.9 13.3 0
1613.6 1595.8 1559.3 1526 1493.8 1462.8 1432.8 1398.4 1366.3 1349.7
1315.3 1287.5 1263.1 1235.4 1204.4 1178.9 1150 1127.9 1102.3 1077.9
1055.8 1034.7 999.2 991.4 967 944.9 924.9 903.8 880.5 860.6
837.3 790.7 740.8 695.3 651 608.8 568.9 529 492.4 459.1
420.3 382.6 346 310.5 275 239.5 204.1 170.8 136.4 106.5
76.5 52.1 29.9 14.4 0
1613.6 1565.9 1497.1 1440.6 1397.3 1355.2 1317.5 1269.8 1227.7 1206.6
1171.1 1138.9 1116.8 1089 1063.5 1036.9 1012.5 991.4 960.4 937.1
914.9 898.3 861.7 849.5 829.5 816.2 795.2 778.5 766.3 747.5
730.8 690.9 658.7 622.1 590 558.9 527.9 497.9 466.9 436.9
402.6 371.5 340.5 308.3 273.9 239.5 205.2 174.1 140.8 110.9
82.1 54.3 32.2 14.4 0
1613.6 1547.1 1480.5 1410.6 1365.2 1310.8 1264.3 1212.1 1192.2 1147.8
1120.1 1086.8 1066.9 1031.4 1005.9 973.7 952.6 920.5 897.2 880.5
857.3 835.1 814 801.8 787.4 768.5 751.9 735.3 720.8 702
688.7 652.1 621 597.8 571.1 545.6 521.2 493.5 465.8 436.9
405.9 373.7 344.9 315 283.9 250.6 218.5 185.2 150.8 119.8
86.5 57.7 32.2 12.2 0
1613.6 1531.5 1459.4 1407.3 1349.7 1293.1 1239.9 1194.4 1171.1 1124.5
1091.3 1059.1 1042.5 1000.3 979.2 949.3 920.5 899.4 877.2 857.3
837.3 817.3 789.6 781.8 764.1 748.6 733 712 698.7 680.9
669.8 641 615.5 593.3 572.2 547.8 521.2 495.7 468 439.2
410.3 379.3 350.4 320.5 290.6 256.2 222.9 189.6 154.2 119.8
86.5 57.7 31.1 13.3 0
